Duolok Reducing Port Connector, 3 Tube Stub x 6 Port Connector, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x Port Connector

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Fitting by Duolok Tube Fitting

Dimensions

E

N/A 1.9 mm

F

N/A 13.5 mm

T

N/A 6 mm

B

N/A 22.9 mm

Fx

N/A 3.2 mm

Tx

N/A 3 mm

V

N/A 9 mm