Duolok Reducing Port Connector, 6 Tube Stub x 10 Port Connector, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 6 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x Port Connector

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Fitting by Duolok Tube Fitting

Dimensions

E

N/A 4.1 mm

F

N/A 15.7 mm

T

N/A 10 mm

B

N/A 25.8 mm

Fx

N/A 3.4 mm

Tx

N/A 6 mm

V

N/A 13.1 mm