Duolok Port Connector, 15 Tube Stub x 15 Port Connector, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 15 mm

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 15 mm

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x Port Connector

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Fitting by Duolok Tube Fitting

Dimensions

E

N/A 11.2 mm

F

N/A 27.6 mm

T

N/A 15 mm

B

N/A 37.8 mm

V

N/A 19 mm