Threaded & Adapters SAE Straight Thread Union, 3/4-16 Male SAE x 3/4-16 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male SAE x Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE Straight Thread

Dimensions

D

N/A 0.42 in

L

N/A 1.56 in

L1

N/A 0.63 in

T Thread

N/A 3/4-16

W Hex

N/A 7/8 in