Threaded & Adapters SAE Straight Thread Union, 2 1/2-12 Male SAE x 2 1/2-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 2 in

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male SAE x Male SAE

Production Category

N/A 1

End Connection Type

N/A Male SAE Straight Thread

Dimensions

D

N/A 1.81 in

L

N/A 2.13 in

L1

N/A 0.89 in

T Thread

N/A 2 1/2-12

W Hex

N/A 2 3/4 in