Threaded & Adapters Male BSPP x Male BSPP, 3/4-14 Male BSPP x 3/4-18 Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male BSPP

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male BSPP x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Male British Standard Pipe Parallel

Dimensions

D

N/A 0.48 in

T

N/A 1/2-14

L

N/A 2.22 in

L1

N/A 1.07 in

W Hex

N/A 1 1/8 in