Threaded & Adapters Male BSPP x Male BSPP, 1-11 Male BSPP x 1-11 Male BSPP, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male BSPP

Connection 1 - Size

N/A 1-11

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1-11

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male BSPP x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Male British Standard Pipe Parallel

Dimensions

D

N/A 0.84 in

T

N/A 1-11

L

N/A 2.68 in

L1

N/A 1.11 in

W Hex

N/A 1 3/4 in