Pipe Swivel Male Connector, 3/8-18 NPSM x 9/16-18 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female Pipe Swivel

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Pipe Swivel

Shape

N/A Straight

Pipe Size

N/A 3/8 in

End Connections

N/A NPSM x MNPT

Production Category

N/A 4

End Connection Type

N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread

Dimensions

D

N/A 0.21 in

T

N/A 3/8-18

L

N/A 1.42 in

L1

N/A 0.39 in

PT

N/A 9/16-18

W Hex

N/A 7/8 in