Pipe Swivel Male Connector, 1 1/4-11 1/2 NPSM x 1/ 5/8-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female Pipe Swivel

Connection 1 - Size

N/A 1 1/4-11 1/2

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 1/4 in

Brand Series

N/A Pipe Swivel

Shape

N/A Straight

Pipe Size

N/A 1 1/4 in

End Connections

N/A NPSM x MNPT

Production Category

N/A 4

End Connection Type

N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread

Dimensions

D

N/A 1.07 in

T

N/A 1 1/4-11 1/2

L

N/A 2.37 in

L1

N/A 0.59 in

PT

N/A 1 5/8-12

W Hex

N/A 1 7/8 in