Pipe Swivel Male Connector, 3/4-14 NPSM x 1 1/16-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female Pipe Swivel

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Pipe Swivel

Shape

N/A Straight

Pipe Size

N/A 3/4 in

End Connections

N/A NPSM x MNPT

Production Category

N/A 4

End Connection Type

N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread

Dimensions

D

N/A 0.60 in

T

N/A 3/4-14

L

N/A 1.97 in

L1

N/A 0.59 in

PT

N/A 1 1/16-12

W Hex

N/A 1 1/4 in