Pipe Swivel Male Connector, 2-11 1/2 NPSM x 2-11 1/2 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female Pipe Swivel

Connection 1 - Size

N/A 2-11 1/2

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 2-11 1/2

Brand Series

N/A Pipe Swivel

Shape

N/A Straight

Pipe Size

N/A 2 in

End Connections

N/A NPSM x MNPT

Production Category

N/A 1

End Connection Type

N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread

Dimensions

D

N/A 1.79 in

T

N/A 2 11-1/2

L

N/A 2.96 in

L1

N/A 2.46 in

L2

N/A 1.03 in

PT

N/A 2-11 1/2

W Hex

N/A 2 5/8 in