Pipe Swivel NPT Thread Connector, 1/8-27 NPSM x 1/8-27 FNPT, 316 SS"
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female Pipe Swivel

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Pipe Swivel

Shape

N/A Straight

Pipe Size

N/A 1/8 in

End Connections

N/A NPSM x FNPT

Production Category

N/A 3

End Connection Type

N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread

Dimensions

T

N/A 1/8-27

L

N/A 0.90 in

PT

N/A 1/8-27

W Hex

N/A 9/16 in