Pipe Swivel Male Swivel Elbow, 1/2-14 NPSM x 3/4-16 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female Pipe Swivel

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Pipe Swivel

Shape

N/A Elbow

Pipe Size

N/A 1/2 in

End Connections

N/A NPSM x Male SAE

Production Category

N/A 4

End Connection Type

N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread

Dimensions

D

N/A 0.33 in

L

N/A 1.33 in

L1

N/A 1.51 in

T1

N/A 1/2-14

T2

N/A 3/4-16

W Hex

N/A 7/8 in

W1 Wrench Flat

N/A 3/4 in