Pipe Swivel Female Elbow, 1/2-14 NPSM x 1/2-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female Pipe Swivel

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Pipe Swivel

Shape

N/A Elbow

Pipe Size

N/A 1/2 in

End Connections

N/A NPSM x FNPT

Production Category

N/A 1

End Connection Type

N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread

Dimensions

T

N/A 1/2-14

L

N/A 1.63 in

L1

N/A 1.23 in

PT

N/A 1/2-14

W Hex

N/A 1 in

W1 Wrench Flat

N/A 1 1/16 in