Pipe Swivel 45° Male Swivel Elbow, 2-11 1/2 NPSM x 2 1/2-12 Male SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female Pipe Swivel

Connection 1 - Size

N/A 2-11 1/2

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 2 in

Brand Series

N/A Pipe Swivel

Shape

N/A Elbow

Pipe Size

N/A 2 in

End Connections

N/A NPSM x Male SAE

Production Category

N/A 4

End Connection Type

N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread

Dimensions

D

N/A 1.79 in

L

N/A 2.06 in

L1

N/A 2.06 in

T1

N/A 2-11 1/2

T2

N/A 2 1/2-12

W Hex

N/A 2 5/8 in

W1 Wrench Flat

N/A 2 1/2 in