Threaded & Adapters SAE Adapter, 1 5/8-12 Male SAE x 1 1/16-12 Female SAE, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 1 1/4 in

Connection 2 - Type

N/A Female SAE Straight Thread

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male SAE x Female SAE

Production Category

N/A 1

End Connection Type

N/A Male SAE Straight Thread by Female National Pipe Thread

Dimensions

D

N/A 0.97 in

L

N/A 1.00 in

L1

N/A 0.59 in

T1

N/A 1 5/8-12

T2

N/A 1 1/16-12

W Hex

N/A 1 7/8 in