Threaded & Adapters SAE- NPT Adapter, 3/4-16 Male SAE x 3/8-18 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male SAE x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE Straight Thread by Female National Pipe Thread

Dimensions

D

N/A 0.42 in

L

N/A 1.22 in

L2

N/A 0.44 in

PT

N/A 3/8-18

T Thread

N/A 3/4-16

W Hex

N/A 7/8 in