Threaded & Adapters SAE- NPT Adapter, 9/16-18 Male SAE x 1/4-18 FNPT, SS 316
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male SAE x FNPT

Production Category

N/A 1

End Connection Type

N/A Male SAE Straight Thread by Female National Pipe Thread

Dimensions

D

N/A 0.30 in

L

N/A 1.09 in

L2

N/A 0.39 in

PT

N/A 1/4-18

T Thread

N/A 9/16-18

W Hex

N/A 3/4 in