Threaded & Adapters SAE- NPT Adapter, 1 5/16-12 Male SAE x 1-11 1/2 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male SAE x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE Straight Thread by Female National Pipe Thread

Dimensions

D

N/A 0.88 in

L

N/A 1.88 in

L2

N/A 0.59 in

PT

N/A 1-11 1/2

T Thread

N/A 1 5/16-12

W Hex

N/A 1 5/8 in