Threaded & Adapters Male BSPP x Female Pipe Adapter, 1/2-14 Male BSPP x 1/2-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male BSPP

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male BSPP x FNPT

Production Category

N/A 1

End Connection Type

N/A Male British Standard Pipe Parallel by Female National Pipe Thread

Dimensions

T

N/A 1/2-14

L

N/A 1.70 in

L2

N/A 0.56 in

PT

N/A 1/2-14

W Hex

N/A 1 1/8 in