Threaded & Adapters Male BSPP x Female Pipe Adapter, 1-11 Male BSPP x 1-11 1/2 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male BSPP

Connection 1 - Size

N/A 1-11

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Male BSPP x FNPT

Production Category

N/A 1

End Connection Type

N/A Male British Standard Pipe Parallel by Female National Pipe Thread

Dimensions

T

N/A 1-11

L

N/A 1.93 in

L2

N/A 0.73 in

PT

N/A 1-11 1/2

W Hex

N/A 1 3/4 in