Threaded & Adapters BSPP-NPT Adapter, 1/2-14 Female BSPP x 1/2-14 Male NPT Pipe, 316 SS

Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female BSPP

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Female BSPP x Male NPT

End Connection Type

N/A #N/A

Dimensions

E

N/A 0.53 in

A

N/A 1.89 in

S

N/A 0.76 in

P1

N/A 1/2-14

P Thread

N/A 1/2-14

H Hex

N/A 1 1/8 in