Threaded & Adapters BSPP-NPT Adapter, 3/8-18 Female BSPP x 3/8-19 Male NPT Pipe, 316 SS

Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female BSPP

Connection 1 - Size

N/A 3/8-19

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A Female BSPP x Male NPT

End Connection Type

N/A #N/A

Dimensions

E

N/A 0.41 in

A

N/A 1.47 in

S

N/A 0.57 in

P1

N/A 3/8-18

P Thread

N/A 3/8-18

H Hex

N/A 7/8 in