TruFit Straight Thread Male Connector, 1-11 1/2 MNPT x 1 5/16-12 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1 in

Brand Series

N/A TruFit

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A MNPT x Male SAE

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Male SAE Straight Thread

Dimensions

A

N/A 1.90 in

E

N/A 0.84 in

H

N/A 1 1/2 in

P

N/A 1 11-1/2

L

N/A 0.59 in

P1

N/A 1 5/16-12

S

N/A 0.94 in