TruFit Female - Male SAE Thread, 3/4-16 Female SAE x 7/8-14 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE Straight Thread

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A TruFit

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A Female SAE x Male SAE

Production Category

N/A 4

End Connection Type

N/A Female SAE Straight Thread by Male SAE Straight Thread

Dimensions

A

N/A 1.56 in

E

N/A 0.42 in

H

N/A 1 1/8 in

P

N/A 7/8-14

S

N/A 0.44 in