TruFit Female - Male SAE Thread, 7/16-20 Female SAE x 7/16-20 Male SAE, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female SAE Straight Thread

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A TruFit

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A Female SAE x Male SAE

Production Category

N/A 4

End Connection Type

N/A Female SAE Straight Thread by Male SAE Straight Thread

Dimensions

A

N/A 1.06 in

E

N/A 0.20 in

H

N/A 11/16 in

P

N/A 7/16-20

S

N/A 0.36 in