TruFit Pipe Fittings, , Male Pipe Tee, 1-11 1/2 MNPT x 1-11 1/2 MNPT x 1-11 1/2 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1-11 1/2

Brand Series

N/A TruFit

Shape

N/A Tee

End Connections

N/A MNPT x MNPT x MNPT

Production Category

N/A 3

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 3.94 in

E

N/A 0.93 in

H

N/A 1 5/16 in

P

N/A 1 in

S

N/A 1.97 in