TruFit Pipe Fittings, , Male Pipe Tee, 1/2-14 MNPT x 1/2-14 MNPT x 1/2-14 MNPT, Alloy C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/2-14

Brand Series

N/A TruFit

Shape

N/A Tee

End Connections

N/A MNPT x MNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 2.94 in

E

N/A 0.47 in

H

N/A 7/8 in

P

N/A 1/2 in

S

N/A 1.47 in