TruFit Pipe Fittings, , Male Pipe Tee, 1/8-27 MNPT x 1/8-27 MNPT x 1/8-27 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/8-27

Brand Series

N/A TruFit

Shape

N/A Tee

End Connections

N/A MNPT x MNPT x MNPT

Production Category

N/A 1

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 1.56 in

E

N/A 0.19 in

H

N/A 7/16 in

P

N/A 1/8 in

S

N/A 0.78 in