TruFit 10K Pipe Fittings, , Male Pipe Tee, 1/4-18 MNPT x 1/4-18 MNPT x 1/4-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Connection 3 - Type

N/A Male National Pipe Thread

Connection 3 - Size

N/A 1/4-18

Brand Series

N/A TruFit 10K

Shape

N/A Tee

End Connections

N/A MNPT x MNPT x MNPT

Production Category

N/A 1

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 2.18 in

E

N/A 0.25 in

H

N/A 9/16 in

P

N/A 1/4 in

PT

N/A 3/4 in

S

N/A 1.09 in