TruFit 10K Pipe Fittings, , Female Pipe Tee, 3/8-18 FNPT x 3/8-18 FNPT x 3/8-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 3/8-18

Brand Series

N/A TruFit 10K

Shape

N/A Tee

End Connections

N/A FNPT x FNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

A

N/A 2.04 in

E

N/A 0.56 in

H

N/A 1 1/16 in

P

N/A 3/8 in

L

N/A 1.02 in

PT

N/A 3/4 in