TruFit 10K Pipe Fittings, , Female Pipe Tee, 1/8-27 FNPT x 1/8-27 FNPT x 1/8-27 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 1/8-27

Brand Series

N/A TruFit 10K

Shape

N/A Tee

End Connections

N/A FNPT x FNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

A

N/A 1.32 in

E

N/A 0.33 in

H

N/A 13/16 in

P

N/A 1/8 in

L

N/A 0.66 in

PT

N/A 3/4 in