TruFit Close Pipe Nipple, 1/4-16 MNPT x 1/4-18 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A MNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 1.13 in

E

N/A 0.25 in

H

N/A 9/16 in

P

N/A 1/4 in