TruFit 10K Hex Reducing Pipe Nipple, 1/4-18 MNPT x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A TruFit 10K

Shape

N/A Straight

End Connections

N/A MNPT x MNPT

Production Category

N/A 1

End Connection Type

N/A Male National Pipe Thread

Dimensions

E Minimum Opening

N/A 0.25 in

A

N/A 1.26 in

H

N/A 5/8 in

PT

N/A 1/4-18

PT1

N/A 1/8-27