TruFit 10K Hex Long Pipe Nipple, 1/4-18 MNPT x 1/4-18 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A TruFit 10K

Shape

N/A Straight

Length

N/A 4.0 in

End Connections

N/A MNPT x MNPT

Production Category

N/A 3

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 4.00 in

E

N/A 0.25 in

H

N/A 5/8 in

P

N/A 1/4 in

PT

N/A 1/4 in