Vent Protector Fitting, 316 SS, 3/4in. Male NPT

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Production Category

N/A 1

Brand Series

N/A TruFit

Product Descriptions

N/A Male NPT to Mud Dauber

Description Text

N/A Threaded Fitting

Connects

N/A Female NPT to Mud Dauber Vent to Atmosphere

End Connection Type

N/A Male National Pipe Thread

Category

N/A TruFit

Metric Sizing

N/A No

Dimensions

A

N/A 0.96

E

N/A 0.46

H

N/A 1 1/16