TruFit Reducing Pipe Bushing, 1 1/2-11 1/2 MNPT x 1 1/4-11 1/2 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1 1/2-11 1/2

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1 1/4-11 1/2

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A MNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

A

N/A 1.57 in

E

N/A 1.50 in

H

N/A 2 in

P

N/A 1 1/2 in

P1

N/A 1-1/4-11-1/2 in

S

N/A 1.01 in