TruFit Reducing Pipe Bushing, 3/8-18 MNPT x 1/8-27 FNPT, Alloy C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A MNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

A

N/A 0.85 in

E

N/A 0.34 in

H

N/A 3/4 in

P

N/A 3/8 in

P1

N/A 1/8 in

S

N/A 0.57 in