TruFit Reducing Pipe Bushing, 1/8-27 MNPT x 1/16 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/16-27

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A MNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

A

N/A 0.63 in

E

N/A 0.19 in

H

N/A 7/16 in

P

N/A 1/8 in

P1

N/A 1/16 in

S

N/A 0.39 in