TruFit Pipe Fittings, , Female Pipe Cross, 3/4-14 FNPT x 3/4-14 FNPT x 3/4-14 FNPT x 3/4-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 3/4-14

Connection 4 - Type

N/A Female National Pipe thread

Connection 4 - Size

N/A 3/4-14

Brand Series

N/A TruFit

Shape

N/A Cross

End Connections

N/A FNPT x FNPT x FNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

A

N/A 2.72 in

E

N/A 0.73 in

H

N/A 1 5/16 in

P

N/A 3/4 in

L

N/A 1.36 in