TruFit Pipe Fittings, , Female Pipe Cross, 3/8-18 FNPT x 3/8-18 FNPT x 3/8-18 FNPT x 3/8-18 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 3/8-18

Connection 4 - Type

N/A Female National Pipe thread

Connection 4 - Size

N/A 3/8-18

Brand Series

N/A TruFit

Shape

N/A Cross

End Connections

N/A FNPT x FNPT x FNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

A

N/A 2.04 in

E

N/A 0.59 in

H

N/A 7/8 in

P

N/A 3/8 in

L

N/A 1.02 in