TruFit NPT Thread Pipe Coupling, Alloy 400, 1 in FNPT x 1 in FNPT
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A FNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

A

N/A 1.89 in

E

N/A 1.17 in

H

N/A 1 5/8 in

P

N/A 1 in