TruFit 10K Pipe Bushing, 1-11 1/2 MNPT x 1/4-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A TruFit 10K

Shape

N/A Straight

End Connections

N/A MNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

A

N/A 1.36 in

E

N/A 0.42 in

H

N/A 1 3/8 in

P

N/A 1 in

PT

N/A 3/4 in