TruFit 10K Pipe Reducing Adapter, 3/8-18 FNPT x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A TruFit 10K

Shape

N/A Straight

End Connections

N/A FNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

A

N/A 1.25 in

E

N/A 0.19 in

H

N/A 1 in

P

N/A 3/8 in