TruFit 45° Street Elbow, 1 FNPT x 1 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1-11 1/2

Brand Series

N/A TruFit

Shape

N/A Elbow

P1

N/A 1

End Connections

N/A FNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

E

N/A 0.93 in

H

N/A 1 5/8 in

P

N/A 1-11 1/2 in

L

N/A 1.80 in

S

N/A 1.63 in