TruFit 45° Street Elbow, 1/8 FNPT x 1/8 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A TruFit

Shape

N/A Elbow

P1

N/A 1/8

End Connections

N/A FNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

E

N/A 0.19 in

H

N/A 9/16 in

P

N/A 1/8-27 in

L

N/A 1.80 in

S

N/A 1.63 in