TruFit 45° Street Elbow, 1 1/42 FNPT x 1 1/4 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1 1/4-11 1/2

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1 1/4-11 1/2

Brand Series

N/A TruFit

Shape

N/A Elbow

P1

N/A 1 1/4

End Connections

N/A FNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

E

N/A 1.25 in

H

N/A 2 in

P

N/A 1 1/4-11 1/2 in

L

N/A 1.80 in

S

N/A 1.63 in