TruFit 10K Street Elbow, 1/8-27 FNPT x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A TruFit 10K

Shape

N/A Elbow

End Connections

N/A FNPT x MNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male National Pipe Thread

Dimensions

H

N/A 3/4 in

P

N/A 1/8 in

L

N/A 0.98 in

PT

N/A 1 in

S

N/A 0.66 in