TruFit Pipe Fittings, , Pipe Plug, 1/16 MNPT
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/16-27

Brand Series

N/A TruFit

Shape

N/A Cap & Plug

End Connections

N/A MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 0.54 in

H

N/A 5/16 in

P

N/A 1/16 in