TruFit Pipe Fittings, , Hollow Hex Plug, 1 MNPT
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Brand Series

N/A TruFit

Shape

N/A Cap & Plug

End Connections

N/A MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

A

N/A 0.69 in

P

N/A 1 in

HH

N/A 5/8 in